IESNA:LM-63-2002
[TEST]P1056011
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S350D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]756
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
467.5 463.1 460.9 457 452.2 446.1 438.3 429.2 419.6 408.3
396.5 384.3 370.8 356.5 341.7 326.4 310.3 293.8 277.7 260.7
243.7 226.3 208.9 191.5 174.1 156.3 138.4 120.6 101.4 84.9
67 51.8 36.1 22.2 10 1.7 0
467.5 468.8 466.2 460.9 453.5 444.4 433.5 420.9 407.4 393
376.9 360.4 342.5 324.3 305.6 286.4 266.8 246.8 226.8 206.7
186.7 166.7 146.7 126.7 107.1 87.5 69.6 53.1 37.9 25.7
18.3 11.8 6.5 3.5 1.7 0.9 0
467.5 464.9 459.2 450.5 439.2 425.7 410 392.6 373.5 353
331.2 308.6 285.1 261.6 238.1 214.6 191.1 168.4 146.7 125.4
104.9 86.2 69.2 53.5 41.8 34.4 27.4 20.9 15.7 11.3
8.3 6.1 4.4 3 1.7 0.9 0
467.5 465.3 457 446.1 431.8 414.8 395.7 373.9 349.5 323.8
297.7 271.2 244.6 218.5 192.8 168.4 145.4 123.6 103.2 84
67.5 55.3 46.1 39.2 31.8 25.2 19.6 15.2 11.8 9.1
7 5.7 3.9 2.6 1.7 0.9 0
467.5 466.2 459.2 447 430.9 412.2 390.9 366.9 340.8 313.8
285.5 259 229.8 204.6 178.9 154.5 131.9 111 91 73.6
60.5 50.5 43.1 35.7 28.7 22.6 17.8 13.9 11.3 8.7
6.5 5.2 3.9 2.6 1.7 0.9 0
